??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 6K-NU-BF16-S75
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 6K-NU-BF16-S75
VERF
Availability
Available
BC
Order code
BOS02FW
TC
Artikelbezeichnung
BOS 6K-NU-BF16-S75
PX
Product view
49402_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
W
Gewicht
0.20500 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Photoelectric sensor, Fixed focus, Background suppression starting at 100 mm, Light emitter=LED, Range max.=80 mm
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.